background-waves

AQ24-02HTG

Product Status| Activei

AQ24-02HTG

2Ch 30KV 24V TVS Diode Array SOT23-3 | Series: AQxx-02HTG
info

The AQxx-02HTG Series TVS Diode Array is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges.

This AQxx-02HTG series can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. Additionally, the AQ05 can safely conduct a 33A 8/20 surge event as defined in IEC 61000-4-5 2nd edition at low voltage clamping levels.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
24
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
9
Clamp Voltage
36V@1A
CI/O TYP (pF)
60
Polarity
Bidirectional
Channels
2
Package
SOT23-3L
Dynamic Resistance
0.5
CMAX
65
Record Type
H
Item Records
0
Clamping Voltage_string
36V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, 33A (8/20 as defined in IEC 61000-4-5 2nd edition) for the AQ05
  • Working voltages: 5 V, 12 V, 15 V, 24 V and 36 V
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL -1)
  • Lead-free, halogen-free, and RoHS compliant
  • PPAP capable

AQ24-02HTG Applications

Highlights Section

  • Industrial Equipment
  • Test and Medical Equipment
  • Point-of-Sale Terminals
  • Motor Controls
  • Legacy Ports (RS-232, RS-485)
  • Security and Alarm Systems

AQ24-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ24-02HTG2Ch 30KV 24V TVS Diode Array SOT23-3RoHS7/9/2018Pb-Free7/9/2018Pdf IconCoC_RoHS10_AQ24-02HTG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

AQ24-02HTG Custom Products Request

Need your AQ24-02HTG parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.