AQxx-02HTG

AQ36-02HTG

  • Electrical Characteristics
    • Catalog # AQ36-02HTG
    • Reverse Standoff Voltage (V) 36
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) ±30
    • ESD, Air Discharge (kV) ±30
    • Lightning Immunity (8x20us) 7
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 52V@1A
    • Typical Capacitance (pF) 45
    • Polarity Bidirectional
    • Channels 2
    • Sample Request Yes
    • Partner ECAD Models AQ36-02HTG
    • Package SOT23-3L