SESD Series Ultra Low Capacitance Discrete TVS

SESD0201X1UN-0020-090

  • Electrical Characteristics
    • Catalog # SESD0201X1UN-0020-090
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 9.2V@2A
    • Typical Capacitance (pF) 0.2
    • ESD, Air Discharge (kV) ±20
    • ESD, Contact Discharge (kV) ±20
    • Leakage Current (uA) 0.05
    • Channels 1
    • Lightning Immunity (8x20us) 2
    • Polarity Unidirectional
    • Reverse Standoff Voltage (V) 7
    • Partner ECAD Models SESD0201X1UN-0020-090