background-waves

SP3530-01ETG

Product Status| Activei

SP3530-01ETG

Un-dir. 0.3pF 22kv 5V SOD882 TVS | Series: SP3530
info

This SP3530-01ETG unidirectional diode is fabricated in a proprietary silicon avalanche technology. This provides a high level of protection for electronic equipment that may be exposed to electrostatic discharges (ESD). This robust component can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (±8kV contact discharge) without performance degradation. The extremely low loadingcapacitance also makes it ideal for protecting high speed signal pins such as V-By-One®, HDMI, USB3.0, USB2.0, and IEEE 1394.

PropertyValue
VR (Vstandoff)
7
ILeak (µA)
1
ESD Contact (kV)
±22
ESD Air (kV)
±22
Lightning Immunity (8x20µs)(A)
2.5
Clamp Voltage
11.8V@2.5A
CI/O TYP (pF)
0.3
Polarity
Unidirectional
Channels
1
Package
SOD882
Dynamic Resistance
0.58
Record Type
H
Item Records
0
Clamping Voltage_string
11.8V@2.5A
  • ESD IEC61000-4-2, ±22 kV by contact, ±22 kV through air
  • EFT, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, IEC61000-4-5 2nd edition, 2.5 A (tp=8/20μs)
  • Low capacitance of 0.3pF (TYP) at 3GHz
  • Low profile 0201 DFN packages and SOD882 packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant

SP3530-01ETG Applications

Highlights Section

  • Ultra-high speed data lines
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort(TM)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

SP3530-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3530-01ETGUn-dir. 0.3pF 22kv 5V SOD882 TVSRoHS5/10/2018Pb-Free5/10/2018Pdf IconCoC_RoHS10_SP3530-01ETGPdf IconREACH_SVHC Declaration_SP3530-01ETG.pdfDoes Not ContainYes5/10/2018Pdf IconIPC_SP3530-01ETG_EK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SP3530-01ETG Custom Products Request

Need your SP3530-01ETG parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.