background-waves

SP4044-04ATG

Product Status| Activei

SP4044-04ATG

4 Ch 30KV 2.8V 1.5pF Diode Array MSOP-10 | Series: SP4044
info

The SP4044 integrates low capacitance diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb up to 24A per IEC 61000-4-5 2nd edition (tp=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. Their low loading capacitance also makes them ideal for protecting high speed signal pins.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
2.8
ILeak (µA)
1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
24
Clamp Voltage
5.2V@1A
CI/O TYP (pF)
1.5
Polarity
Bidirectional
Channels
4
Package
MSOP-10L
Dynamic Resistance
0.8
Record Type
H
Device Description
1.5PF 2.8V 24A TVS DIODE ARRAY
Item Records
0
Device Description_string
1.5PF 2.8V 24A TVS DIODE ARRAY
Clamping Voltage_string
5.2V@1A
  • Signal-integrity-preservingl straight through routing
  • Low leakage current of 1μA (MAX) at 2.8V
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 24A (8/20μs)
  • Low capacitance of 1.5pF (TYP) per I/O
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL Level-1)

SP4044-04ATG Applications

Highlights Section

  • HDBaseT Protector
  • 10/100/1000 Ethernet
  • 2.5 and 5 Gigabit Ethernet
  • T1/E1 Secondary Protection
  • T3/E3 Secondary Protection
  • A/V Equipment

SP4044-04ATG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4044-04ATG4 Ch 30KV 2.8V 1.5pF Diode Array MSOP-10RoHS9/15/2015Pb-Free9/15/2015Pdf IconCoC_RoHS10_SP4044-04ATGPdf IconREACH_SVHC Declaration_SP4044-04ATG.pdfDoes Not ContainYes9/15/2015Pdf IconIPC_SP4044-04ATG_IRH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SP4044-04ATG Custom Products Request

Need your SP4044-04ATG parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.