SP05xAA

SP0506AAAT

  • Electrical Characteristics
    • Catalog # SP0506AAAT
    • Reverse Standoff Voltage (V) 5.5
    • Leakage Current (uA) 0.1
    • ESD, Contact Discharge (kV) 8
    • Typical Capacitance (pF) 3
    • Polarity N/A
    • Channels 6
    • Sample Request No
    • Replaced By Part Number SP0506BAATG
    • Package MSOP-8L