SP05xBAC

SP0516BACT

  • Electrical Characteristics
    • Catalog # SP0516BACT
    • Reverse Standoff Voltage (V) 5.5
    • Leakage Current (uA) 10
    • ESD, Contact Discharge (kV) 25
    • Typical Capacitance (pF) 39
    • Polarity N/A
    • Channels 16
    • Sample Request No
    • Package SOD523