SP05xCA

SP0518CAAT

  • Electrical Characteristics
    • Catalog # SP0518CAAT
    • Reverse Standoff Voltage (V) 5.5
    • Leakage Current (uA) 0.1
    • ESD, Contact Discharge (kV) 15
    • Typical Capacitance (pF) 7
    • Polarity N/A
    • Channels 18
    • Sample Request No
    • Package SOD323