SP1053

SP1053-01UTG

  • Electrical Characteristics
    • Catalog # SP1053-01UTG
    • Reverse Standoff Voltage (V) 5
    • Leakage Current (uA) 0.5
    • ESD, Contact Discharge (kV) ±8
    • ESD, Air Discharge (kV) ±15
    • Lightning Immunity (8x20us) 1
    • Clamping Voltage 9V@1A
    • Typical Capacitance (pF) 8.7
    • Polarity Yes
    • Channels 1
    • Sample Request No
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.5
    • Replaced By Part Number SP1021-01WTG
    • Package uDFN0402