SP1054

SP1054-01UTG

  • Electrical Characteristics
    • Catalog # SP1054-01UTG
    • Reverse Standoff Voltage (V) 5
    • Leakage Current (uA) 0.5
    • ESD, Contact Discharge (kV) ±30
    • ESD, Air Discharge (kV) ±30
    • Lightning Immunity (8x20us) 2.5
    • Clamping Voltage 8.5V@1A
    • Typical Capacitance (pF) 25.5
    • Polarity Yes
    • Channels 1
    • Sample Request No
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.5
    • Replaced By Part Number SP1020-01WTG
    • Package uDFN0402