Discontinued TVS Diode Arrays

2.5V 40A Diode Array - Qualified to AEC-Q101

  • Electrical Characteristics
    • Catalog # SP2574NUTG
    • Obsolete: 2022 -01-09
    • Replaced By: SP2555NUTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      2.5
    • ILeak
      (μA)
      0.1
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      40
    • Clamp
      Voltage
      4.5V@1A
    • CI/OTYP
      (pF)
      3.8
    • Polarity Bipolar
    • Channels 4
    • MIN VBR@IT
      (V)
      3
    • Package uDFN3020-10L
    • Datasheet