Discontinued TVS Diode Arrays

SP3050

  • Electrical Characteristics
    • Catalog # SP3050-04HTG
    • Obsolete: 2013 -12-31
    • Replaced By: SRV05-4HTG
    • Standoff
      Voltage
      (V)
      6
    • ESD Contact
      (kV)
      20
    • ESD Air
      (kV)
      20
    • Lightning
      Immunity
      (8x20μs)
      (A)
      10
    • Clamp
      Voltage
      13.2V@8A
    • CI/OTYP
      (pF)
      2
    • Polarity Bidirectional
    • Channels 4
    • Datasheet