Discontinued TVS Diode Arrays

SP4040

  • Electrical Characteristics
    • Catalog # SP4040-02BTG
    • Obsolete: 2014 -04-21
    • Replaced By: SP2502LBTG
    • Standoff
      Voltage
      (V)
      3.3
    • ILeak
      (μA)
      1
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      75
    • Clamp
      Voltage
      20V@75A
    • CI/OTYP
      (pF)
      5
    • Polarity Bidirectional
    • Channels 2
    • Package SOIC-8L
    • Datasheet