Discontinued TVS Diode Arrays

SPLV2.8

  • Electrical Characteristics
    • Catalog # SPLV2.8HTG
    • Obsolete: 2013 -12-31
    • Replaced By: SLVU2.8HTG
    • Standoff
      Voltage
      (V)
      2.8
    • ESD Contact
      (kV)
      30
    • ESD Air
      (kV)
      30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      40
    • Clamp
      Voltage
      13.9V @ 24A
    • CI/OTYP
      (pF)
      2
    • Size SOT23-3
    • Polarity Bidirectional
    • Channels 1
    • Public part (Yes/No) Yes
    • Product Category Lightning Surge Protection
    • RoHS Y
    • Samples No
    • SBU SBU
    • Check Stock Yes
    • Datasheet
    • Check Stock