SPUSB1

SPUSB1AJT

  • Electrical Characteristics
    • Catalog # SPUSB1AJT
    • Reverse Standoff Voltage (V) 5.5
    • Leakage Current (uA) 0.1
    • Typical Capacitance (pF) 47
    • Polarity N/A
    • Channels 1
    • Sample Request No
    • Package SC70-6L