ESD Protection General Purpose

SC1533-01FTG

  • Electrical Characteristics
    • Catalog # SC1533-01FTG
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      3.3
    • ILeak
      (μA)
      50
    • ESD Contact
      (kV)
      ±30kV
    • ESD Air
      (kV)
      ±30kV
    • Lightning
      Immunity
      (8x20μs)
      (A)
      15
    • Clamp
      Voltage
      11.5V@15A
    • CI/OTYP
      (pF)
      25
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      4.5
    • Operating Temperature -40° to 125°C
    • Package SOD323
    • Datasheet
    • Part Datasheet
    • Check Stock Order Sample