SD

SD15-01FTG

  • Electrical Characteristics
    • Catalog # SD15-01FTG
    • Reverse Standoff Voltage (V) 15
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 12
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 24V@1A
    • Typical Capacitance (pF) N/A
    • Polarity Unidirectional
    • Channels 1
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 16.7
    • Partner ECAD Models SD15-01FTG
    • Package SOD323