SD-C

SD05C-01FTG

  • Electrical Characteristics
    • Catalog # SD05C-01FTG
    • Reverse Standoff Voltage (V) 5
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 30
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 10V@1A
    • Polarity Bidirectional
    • Channels 1
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 6
    • Partner ECAD Models SD05C-01FTG
    • Package SOD323