background-waves

SP1003-01ETG

Product Status| Activei

SP1003-01ETG

1 Ch 30KV 5V TVS Diode Array SOD882 | Series: SP1003
info

The SP1003 diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1003 TVS can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 7A of 8/20μs surge current (IEC 61000-4-5) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
7
Clamp Voltage
12V@7A
CI/O TYP (pF)
30
Polarity
Unidirectional
Channels
1
MIN VBR@IT (V)
7
Package
SOD882
Dynamic Resistance
0.25
CMAX
35
Record Type
H
Device Description
30pF 30kV Unidirectional Discrete TVS
Item Records
0
Device Description_string
30pF 30kV Unidirectional Discrete TVS
Clamping Voltage_string
12V@7A
  • ESD, IEC61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, 7A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low leakage current of 100nA (MAX) at 5V
  • Tiny SOD723/ SOD882 (JEDEC MO-236) package saves board space
  • Fits solder footprint of industry standard 0402 (1005) components
  • AEC-Q101 qualified (SOD882 package)

SP1003-01ETG Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • PDAs
  • Portable navigation devices
  • Digital cameras
  • Portable medical devices

SP1003-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1003-01ETG1 Ch 30KV 5V TVS Diode Array SOD882RoHS1/2/2009Pb-Free1/1/2010Pdf IconCoC_RoHS10_SP1003-01ETGYesPdf IconIPC_SP1003-01ETG_EH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.