SP1011

SP1011-04UTG

  • Electrical Characteristics
    • Catalog # SP1011-04UTG
    • Reverse Standoff Voltage (V) 6
    • ESD, Contact Discharge (kV) 15
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 2
    • Clamping Voltage 7.8V@1mA
    • Typical Capacitance (pF) 7
    • Polarity Bidirectional
    • Channels 4
    • Sample Request No
    • Partner ECAD Models SP1011-04UTG
    • Package uDFN1210-6L