background-waves

SP1305-02HTG

Product Status| Activei

SP1305-02HTG

2Ch 30KV 5V Uni TVS Diode Array SOT23-3L | Series: SP1305
info

The SP1305 TVS Diode Array is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges. The SP1305 can absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard without performance degradation and safely dissipate up to 5A of 8/20μs induced surge current (IEC- 61000-4-5, 2nd edition) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.5
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
8.6V@1A
CI/O TYP (pF)
30
Polarity
Unidirectional
Channels
2
MIN VBR@IT (V)
6
Package
SOT23-3L
Dynamic Resistance
0.24
CMAX
40
Record Type
H
Item Records
0
Clamping Voltage_string
8.6V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, 5 A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL-1)

SP1305-02HTG Applications

Highlights Section

  • Industrial equipment
  • Test and medical equipment
  • Point-of-Sale terminals
  • Motor controls
  • Legacy ports (RS-232, RS-485)
  • Security and alarm system

SP1305-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP1305-02HTG2Ch 30KV 5V Uni TVS Diode Array SOT23-3LRoHS8/6/2020Pb-Free8/6/2020Pdf IconCoC_RoHS10_SP1305-02HTGPdf IconREACH_SVHC Declaration_SP1305-02HTG.pdfDoes Not ContainYes8/6/2020Pdf IconIPC_SP1305-02HTG_EF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.