background-waves

SP3019-04HTG

Product Status| Activei

SP3019-04HTG

4Ch +22/-10KV 5V 0.3pF TVS Diode Array | Series: SP3019
info
The SP3019 integrates 4 channels of ultra low capacitance asymmetrical protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust components can safely absorb repetitive ESD strikes above the maximum contact level specified in the IEC 61000-4-2 international standard (±8kV contact discharge) without performance degradation.

The extremely low off-state capacitance also makes it ideal for protecting high speed signal lines such as USB3.0,HDMI, USB2.0, and eSATA.
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.01
ESD Contact (kV)
+22/-10
ESD Air (kV)
+22/-10
Lightning Immunity (8x20µs)(A)
2.5
Clamp Voltage
10.5V@1A
CI/O TYP (pF)
0.3
Polarity
Bidirectional
Channels
4
Package
SOT23-6L
Dynamic Resistance
0.64
Record Type
H
Item Records
0
Clamping Voltage_string
10.5V@1A
  • ESD, IEC 61000-4-2, +22kV/-10kV contact, +22kV/-10kV air
  • EFT, IEC 61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, 2.5 A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.3pF @0V, 3GHz (TYP) per I/O
  • Low leakage current of 10nA (TYP) at 5V
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL-1)
  • Lead-free, halogen-free, and RoHS compliant

SP3019-04HTG Applications

Highlights Section

  • LCD/PDP TVs
  • External Storages
  • DVD/Blu-ray Players
  • Desktops
  • MP3/PMP
  • Set Top Boxes
  • Smartphones
  • Ultrabooks/Notebooks
  • Digital Cameras

SP3019-04HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3019-04HTG4Ch +22/-10KV 5V 0.3pF TVS Diode ArrayRoHS11/14/2018Pb-Free11/14/2018Pdf IconCoC_RoHS10_SP3019-04HTGPdf IconREACH_SVHC Declaration_SP3019-04HTG.pdfDoes Not ContainYes11/14/2018Pdf IconIPC_SP3019-04HTG_XV

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.