background-waves

SP3423-02UTG

Product Status| Activei

SP3423-02UTG

2 Ch 5V 2A 0.2pF TVS Diode Array uDFN-6 | Series: SP3423
info

The SP3423 integrates 2 channels of low capacitance steering diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). The SP3423 can safely absorb repetitive ESD strikes above the maximum contact level specified in IEC 61000-4-2 international standard (±8kV contact discharge) without performance degradation. The low off-state capacitance makes it ideal for protecting high-speed signal lines such as USB2.0 and 1Gb Ethernet with an extremely low dynamic resistance to protect the most sensitive, state of the art chipsets against ESD transients.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.01
ESD Contact (kV)
+20/-10
ESD Air (kV)
+30/-15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
10.4V@1A
CI/O TYP (pF)
0.96
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
7
Package
uDFN1610-6L
Dynamic Resistance
0.65
Record Type
H
Item Records
0
Clamping Voltage_string
10.4V@1A
  • ESD, IEC 61000-4-2, ±10kV contact, ±15 kV air
  • EFT, IEC 61000-4-4, 80 A (tP=5/50ns)
  • Lightning, 2 A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 0.2pF (TYP) per I/O
  • Low leakage current of 0.01μA (TYP) at 5V
  • Tiny μDFN( JEDEC MO229) package (1.2mm x 1.0mm x 0.5mm)
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Lead-free, halogen-free, and RoHS compliant

SP3423-02UTG Applications

Highlights Section

  • LCD/PDP TVs
  • External Storages
  • DVD/Blu-ray Players
  • Set Top Boxes
  • Smartphones
  • Ultrabooks/Notebooks
  • Digital Cameras
  • Portable Medical
  • Automotive Electronics
  • Wearable Technology

SP3423-02UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3423-02UTG2 Ch 5V 2A 0.2pF TVS Diode Array uDFN-6RoHS10/18/2018Pb-Free10/18/2018Pdf IconCoC_RoHS10_SP3423-02UTGPdf IconREACH_SVHC Declaration_SP3423-02UTGDoes Not ContainYes10/18/2018Pdf IconIPC_SP3423-02UTG_XK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.