SPHV

SPHV15-01KTG

  • Electrical Characteristics
    • Catalog # SPHV15-01KTG
    • Reverse Standoff Voltage (V) 15
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 5
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 22V@1A
    • Typical Capacitance (pF) N/A
    • Polarity Unidirectional
    • Channels 1
    • Sample Request No
    • Replaced By Part Number SPHV15-01ETG
    • Package SOD882 with exposed lead