Lightning Surge Protection

SC2200-01UTG

  • Electrical Characteristics
    • Catalog # SC2200-01UTG
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      22
    • ILeak
      (μA)
      10
    • ESD Contact
      (kV)
      ±30
    • ESD Air
      (kV)
      ±30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      100A
    • Clamp
      Voltage
      33V@100A
    • CI/OTYP
      (pF)
      210
    • Polarity Unidirectional
    • Channels 2
    • MIN VBR@IT
      (V)
      N/A
    • Operating Temperature -40° to 125°C
    • Operating Voltage (V) 22
    • Package DFN2020-6L
    • Datasheet
    • Check Stock Order Sample