Lightning Surge Protection

SC3051-04HTG

  • Electrical Characteristics
    • Catalog # SC3051-04HTG
    • AEC-Q101 Qualified No
    • Standoff
      Voltage
      (V)
      6
    • ILeak
      (μA)
      0.5
    • ESD Contact
      (kV)
      ±30kV
    • ESD Air
      (kV)
      ±30kV
    • Lightning
      Immunity
      (8x20μs)
      (A)
      22A
    • Clamp
      Voltage
      14.5V@22A
    • CI/OTYP
      (pF)
      2
    • Polarity Unidirectional
    • Channels 4
    • MIN VBR@IT
      (V)
      7
    • Operating Temperature -40° to 125°C
    • Operating Voltage (V) 6
    • Package SOT23-6L
    • Datasheet
    • Check Stock Order Sample