SLVU2.8-4

SLVU2.8-4BTG

  • Electrical Characteristics
    • Catalog # SLVU2.8-4BTG
    • Reverse Standoff Voltage (V) 2.8
    • Leakage Current (uA) 1
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 40
    • Clamping Voltage 13.9V@24A
    • Typical Capacitance (pF) 2
    • Polarity Unidirectional
    • Channels 4
    • Sample Request Yes
    • Partner ECAD Models SLVU2.8-4BTG
    • Package SOIC-8L