SP03-6

SP03-6BTG

  • Electrical Characteristics
    • Catalog # SP03-6BTG
    • Reverse Standoff Voltage (V) 6
    • Leakage Current (uA) 25
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 150
    • Clamping Voltage 20V@100A
    • Typical Capacitance (pF) 16
    • Polarity Unidirectional
    • Channels 2
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.8
    • Partner ECAD Models SP03-6BTG
    • Package SOIC-8L