background-waves

SP3025-04HTG

Product Status| Activei

SP3025-04HTG

2.5V 30A 1.7pF 30kV SOT23-6L TVS Array | Series: SP3025
info

The SP3025-04HTG is a low-capacitance, TVS Diode Array designed to provide protection against ESD (electrostatic discharge), CDE (cable discharge events), EFT (electrical fast transients), and lightning induced surges for highspeed, differential data lines. It’s packaged in a SOT23- 6L and each device can protect up 4 channels up to 30A (IEC 61000-4- 5 2nd edition,) and up to ±30kV ESD (IEC 61000-4-2).

The SP3025-04HTG with its low capacitance and low clamping voltage makes it ideal for high-speed data interfaces such as 1GbE applications found in notebooks, switches, etc.

PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
2.5
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
30
Clamp Voltage
9V@30A
CI/O TYP (pF)
1.7
Polarity
Bidirectional
Channels
4
MIN VBR@IT (V)
5.5
Package
SOT23-6L
Dynamic Resistance
0.14
CMAX
2.5
Record Type
H
Item Records
0
Clamping Voltage_string
9V@30A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 30A (tP=8/20μs)
  • Low capacitance of 1.7pF@0V (TYP)
  • Low leakage current of 1nA (TYP) at 2.5V
  • Low operating and clamping voltage
  • Provides protection for two differential data pairs (4 channels) up to 30A
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

SP3025-04HTG Applications

Highlights Section

  • 10/100/1000 Ethernet
  • WAN/LAN Equipment
  • Desktops, Servers and Notebooks
  • LVDS Interfaces
  • Integrated Magnetics
  • Smart TV
  • 2.5G/5G/10G Ethernet

SP3025-04HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3025-04HTG2.5V 30A 1.7pF 30kV SOT23-6L TVS ArrayRoHS8/19/2020Pb-Free8/19/2020Pdf IconCoC_RoHS10_SP3025-04HTGPdf IconREACH_SVHC Declaration_SP3025-04HTG.pdfDoes Not ContainYes8/19/2020Pdf IconIPC_SP3025-04HTG_TD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.