background-waves

SP4023-01FTG-C

Product Status| Activei

SP4023-01FTG-C

15V 1.3pF 12A bi Discrete TVS Diode | Series: SP4023
info

The SP4023-01FTG-C Series integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 12A per IEC 61000-4-5 2nd Edition (tP=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as xDSL and other high voltage, high speed legacy interfaces.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
15
ILeak (µA)
0.1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
12
Clamp Voltage
23V@1A
CI/O TYP (pF)
1.3
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
16
Package
SOD323
Dynamic Resistance
0.55
CMAX
2
Record Type
H
Device Description
1.3pF 15V 12A Discrete Bidirectional TVS Diode
Item Records
0
Device Description_string
1.3pF 15V 12A Discrete Bidirectional TVS Diode
Clamping Voltage_string
23V@1A
  • ESD IEC61000-4-2,±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, 12A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 1.3pF (@ VR=0V)
  • Low leakage current
  • Unidirectional and Bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL-1)

SP4023-01FTG-C Applications

Highlights Section

  • xDSL Interfaces
  • RS-232
  • RS-485
  • Power Ports
  • Security Equipment
  • Instrumentation
  • Medical Equipment
  • Computers and Peripherals

SP4023-01FTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4023-01FTG-C15V 1.3pF 12A bi Discrete TVS DiodeRoHS4/7/2015Pb-Free4/7/2015Pdf IconCoC_RoHS10_SP4023-01FTG-CPdf IconREACH_SVHC Declaration_SP4023-01FTG-CDoes Not ContainYes4/7/2015Pdf IconIPC_SP4023-01FTG-C_ERS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.