background-waves

SP4031-02BTG

Product Status| Obsoletei

SP4031-02BTG

2CH 80A 3.3V TVS Diode SOIC8 | Series: SP4031
info

The SP4031-02BTG hybrid protector offers both overcurrent and differential only overvoltage protection for applications such as 10/100/1000BaseT ports. Compliant with the newest standards of overvoltage per industry standard ITU-T K.21. Tested to basic tests levels 2.5kV overvoltage. Flow-through package layout allows PCB trace routing directly through the SP4031-02BTG without changing pitch dimensions, thus having less impact on normal signal high frequency components.

During a prolonged overvoltage event such as a power fault, this component will present a high impedance. The high impedance state will reset once the power fault event has ended. During a fast transient event, the component will clamp, thus protecting any downstream chipsets.

These components can safely absorb up to 35A per IEC 61000-4-5 2nd edition (tP=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability makes the SP4031-02BTG ideal for protecting telecommunication ports such as Ethernet and other high speed data interfaces.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
3.3
ILeak (µA)
0.5
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
80
CI/O TYP (pF)
3
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
3.5
Package
SOIC-8L
Dynamic Resistance
0.4
Record Type
H
Item Records
0
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 35 A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • Low capacitance of 2.5pF (@VR=0V)
  • Moisture Sensitivity Level (MSL -1)
  • Lead free and RoHS compliant
  • This SP4031 hybrid component provides a tested and proved protection solution for high-speed interfaces such as 10/100/1000BaseT applications
  • Low parasitic capacitance
  • Low operating voltage (<3.3 V)
  • Low breakdown voltage (>3.5V)

SP4031-02BTG Applications

Highlights Section

  • 10/100/1000BaseT Ethernet
  • ITU K.21 Basic level compliance
  • ADSL/VDSL/G.fast modem
  • Industrial Ethernet

SP4031-02BTG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4031-02BTG2CH 80A 3.3V TVS Diode SOIC8RoHS10/12/2018Pb-Free10/12/2018Yes10/12/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.