SP4042

SP4042-02UTG

  • Electrical Characteristics
    • Catalog # SP4042-02UTG
    • Reverse Standoff Voltage (V) 3.3
    • Leakage Current (uA) 0.1
    • ESD, Contact Discharge (kV) ±30
    • ESD, Air Discharge (kV) ±30
    • Lightning Immunity (8x20us) 120
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 17
    • Typical Capacitance (pF) 11
    • Polarity Bidirectional
    • Channels 2
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 3.5
    • Partner ECAD Models SP4042-02UTG
    • Package uDFN2626-10L