background-waves

SP4208-01FTG-C

Product Status| Activei

SP4208-01FTG-C

1Ch 3pF 30A 8V Bi Discrete TVS Diode | Series: SP4208
info

The SP4208-01FTG-C components integrate low capacitance steering diodes with one or two avalanche breakdown diodes for unidirectional or bidirectional protection, respectively, to protect against ESD and lightning induced surge events. These components can safely absorb up to 30A per IEC 61000-4-5 2nd edition (tp=8/20μs) without performance degradation and a minimum±30kV ESD per IEC 61000-4-2 International Standard. The low loading capacitance and high surge capability make it ideal for protecting telecommunication ports such as Ethernet and other high speed data interfaces.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
8
ILeak (µA)
0.02
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
30
Clamp Voltage
11.5V@1A
CI/O TYP (pF)
3
Polarity
Bidirectional
Channels
1
Package
SOD323
Dynamic Resistance
0.37
Record Type
H
Item Records
0
Clamping Voltage_string
11.5V@1A
  • ESD, IEC 61000-4-2,±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A(5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 30A (tP=8/20μs)
  • Low capacitance of 3.0pF (@ VR=0V)
  • Low leakage current
  • Unidirectional and bidirectional configuration
  • Small SOD323 package fits 0805 footprints
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

SP4208-01FTG-C Applications

Highlights Section

  • 10/100/1000 2.5 and 5 Gigabit Ethernet
  • Computers and Peripherals
  • Instrumentation
  • Medical Equipment

SP4208-01FTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP4208-01FTG-C1Ch 3pF 30A 8V Bi Discrete TVS DiodeRoHS4/13/2018Pb-Free4/13/2018Pdf IconCoC_RoHS10_SP4208-01FTG-CPdf IconREACH_SVHC Declaration_SP4208-01FTG-CDoes Not ContainYes4/13/2018Pdf IconIPC_SP4208-01FTG-C_SP4208-01FTG_ERF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.