SR70

SR70-02CTG

  • Electrical Characteristics
    • Catalog # SR70-02CTG
    • Reverse Standoff Voltage (V) 70
    • Leakage Current (uA) 5
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 40
    • Clamping Voltage 1.4V@1A
    • Typical Capacitance (pF) 2
    • Polarity Unidirectional
    • Channels 2
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 0.7
    • Partner ECAD Models SR70-02CTG
    • Package SOT143