background-waves

SP3022-01ETG

Product Status| Activei

SP3022-01ETG

1Ch 0.35pF 20kv 5.3V SOD882 TVS | Series: SP3022
info

The SP3022-01ETG includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the international standard IEC 61000-4-2, without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present and the low loading capacitance makes it ideal for protecting high speed data lines such as HDMI,USB2.0, USB3.0 and eSATA.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5.3
ILeak (µA)
0.1
ESD Contact (kV)
20
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
3
Clamp Voltage
12V@1A
CI/O TYP (pF)
0.35
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
6
Package
SOD882
Dynamic Resistance
0.7
CMAX
0.5
Record Type
H
Device Description
0.35pF 20kV Bidirectional Discrete TVS
Item Records
0
Device Description_string
0.35pF 20kV Bidirectional Discrete TVS
Clamping Voltage_string
12V@1A
  • Lead-Free and RoHS Compliant
  • ESD, IEC 61000-4-2, ±20kV contact discharge, ±30kV air discharge
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, 3A (8/20μs per IEC 61000-4-5 2nd Edition)
  • Low capacitance of 0.35pF @ VR=0V (TYP)
  • Low leakage current of 100nA at 5.3V (MAX)
  • Space efficient SOD882 footprint
  • Extremely low dynamic resistance (0.7Ω TYP)
  • AEC-Q101 qualified

SP3022-01ETG Applications

Highlights Section

  • USB 3.0/USB 2.0/MHL
  • MIPI Camera and Display
  • HDMI 2.0, DisplayPort 1.3, eSATA
  • Set Top Boxes, Game Consoles
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • Automotive Electronics

SP3022-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3022-01ETG1Ch 0.35pF 20kv 5.3V SOD882 TVSRoHS9/14/2014Pb-Free9/14/2014Pdf IconCoC_RoHS10_SP3022-01ETGPdf IconREACH_SVHC Declaration_SP3022-01ETG.pdfDoes Not ContainYes9/14/2014

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.