background-waves

SP3022-01WTG

Product Status| Obsoletei
Replaced By: |SP3522-01UTG

SP3022-01WTG

1Ch 0.35pF 20kv 5.3V 0201 flipchip TVS | Series: SP3022
info

This series is not recommended for new designs. Suggests to use SP3522-01UTG for the new designs in near future.

The Littelfuse SP3022 Series of robust 0.35pF, 20kV bidirectional (back-to-back) discrete TVS diodes can safely absorb repetitive ESD strikes over the maximum level specified in the IEC61000-4-2 international standard without performance degradation. The SP3022 Series’ back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present. Their ultra-low loading capacitance (just 0.35pF) makes them ideal for protecting high-speed data lines.

PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
5.3
ILeak (µA)
0.1
ESD Contact (kV)
±20
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
3
Clamp Voltage
12V@1A
CI/O TYP (pF)
0.35
Polarity
Bidirectional
Channels
1
Package
0603 WLCSP
Dynamic Resistance
0.7
Record Type
H
Item Records
0
Clamping Voltage_string
12V@1A
  • Ultra-low capacitance of 0.35pF
  • Low dynamic resistance of 0.7Ω
  • Extremely low leakage at MAX VRWM:
  • ESD, IEC61000-4-2: ±20kV contact discharge, ±30kV air discharge
  • Small form factor: 0402 footprint (SP3022-01ETG), 0201 flip chip (SP3022-01WTG)
  • AEC-Q101 Qualified: 0402 footprint (SP3022-01ETG)

SP3022-01WTG Applications

Highlights Section

  • All released versions of HDMI and USB
  • DisplayPort™
  • V-by-One™
  • eSATA
  • Set-top boxes
  • Game consoles
  • Smartphones
  • Ultrabooks
  • Notebooks
  • Tablets

SP3022-01WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3022-01WTG1Ch 0.35pF 20kv 5.3V 0201 flipchip TVSRoHS9/10/2014Pb-Free9/10/2014Pdf IconCoC_RoHS10_SP3022-01WTGPdf IconREACH_SVHC Declaration_SP3022-01WTGDoes Not ContainYes9/10/2014

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.