background-waves

SP3401-02UTG

Product Status| Activei

SP3401-02UTG

28KV 0.6pF 3.3V 10A uDFN-6 TVS Array | Series: SP3401
info

SP3401-02UTG is specifically designed to protect high-speed interfaces against ElectroStatic Discharge (ESD), such as DisplayPort interfaces and USB 3.1 Gen 1.

The signal line is protected by a TVS diode offering low line capacitance of 0.35 pF typical. SP3401 can safely absorb repetitive ESD strikes up to ±18 kV contact exceeding IEC 61000-4-2, level 4 ( ±8kV contact discharge).

Excellent low capacitance, clamping capability, low leakage, and fast response time make this parts an ideal solution for protecting high speed data lines.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
3.3
ILeak (µA)
0.1
ESD Contact (kV)
±28
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
10
Clamp Voltage
7V@10A
CI/O TYP (pF)
0.8
Polarity
Bidirectional
Channels
4
Package
uDFN1610-6L
Record Type
H
Item Records
0
Clamping Voltage_string
7V@10A
  • ESD, IEC 61000-4-2, ±18kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 80 A (tP=5/50ns)
  • Lightning, IEC 61000- 4-5 2nd edition, 10 A (tP=8/20μs)
  • Low capacitance of 0.35pF (TYP) per I/O
  • Low leakage current of 1nA (TYP) at 3.3V
  • Small form factor μDFN (JEDEC MO-229) package provides flow through routing to simplify PCB layout
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Lead-free, halogen-free, and RoHS compliant

SP3401-02UTG Applications

Highlights Section

  • USB 3.1 Gen1
  • HDBaseT
  • DisplayPort
  • S-ATA
  • NFC
  • 1G/2.5G/10G Ethernet

SP3401-02UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SP3401-02UTG28KV 0.6pF 3.3V 10A uDFN-6 TVS ArrayRoHS5/19/2020Pb-Free5/19/2020Pdf IconCoC_RoHS10_SP3401-02UTGPdf IconREACH_SVHC Declaration_SP3401-02UTG.pdfDoes Not ContainYes5/19/2020Pdf IconIPC_SP3401-02UTG_TK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.