

SP4322 is specifically designed to protect high-speed interfaces against ElectroStatic Discharge (ESD), such as DisplayPort interfaces and USB 3.1 Gen 1. The signal line is protected by low line capacitance of 0.4 pF typical.
SP4322 can absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard without performance degradation and safely dissipate 11A of 8/20μs surge current (IEC 61000-4-5 2nd edition).
Excellent low capacitance, clamping capability, low leakage, and fast response time make this part an ideal solution for protecting high speed data lines.
- ESD, IEC 61000-4-2, ±18kV contact, ±30kV air
- EFT, IEC 61000-4-4, 40A (5/50ns)
- Lightning, 11A (8/20μs as defined in IEC 61000-4-5 2nd edition)
- Low capacitance of 0.4pF (TYP @ VR=0V)
- Low leakage current of 1nA (TYP) at 5V
- Halogen free, lead free and RoHS compliant
- Moisture Sensitivity Level (MSL -1)
- AEC-Q101 Qualified
SP4322 Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | Package |
---|
Part Number | Actions | AEC-Q101 Qualified | VR (Vstandoff) | ILeak (µA) | ESD Contact (kV) | ESD Air (kV) | Lightning Immunity (8x20µs)(A) | Clamp Voltage | CI/O TYP (pF) | Polarity | Channels | Package | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Yes | 5 | 0.1 | ±18 | ±30 | 11 | 4V@1A | 0.4 | Bidirectional | 1 | SOD882 |
SP4322 Applications
- USB 3.1
- DisplayPort
- S-ATA
- NFC
- 1G/2.5G/10G Ethernet