SESD Series Enhanced ESD Diode Arrays

SESD0402Q2UG-0030-088

  • Electrical Characteristics
    • Catalog # SESD0402Q2UG-0030-088
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 13V@2.5A
    • Typical Capacitance (pF) 0.3
    • ESD, Air Discharge (kV) ±22
    • ESD, Contact Discharge (kV) ±22
    • Leakage Current (uA) 0.05
    • Channels 2
    • Lightning Immunity (8x20us) 2.5
    • Polarity Unidirectional
    • Reverse Standoff Voltage (V) 7
    • Partner ECAD Models SESD0402Q2UG-0030-088