SESD Series Enhanced ESD Diode Arrays

SESD1004Q4UG-0030-088

  • Electrical Characteristics
    • Catalog # SESD1004Q4UG-0030-088
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 13V@2.2A
    • Typical Capacitance (pF) 0.3
    • ESD, Air Discharge (kV) ±22
    • ESD, Contact Discharge (kV) ±22
    • Leakage Current (uA) 0.05
    • Channels 4
    • Lightning Immunity (8x20us) 2.2
    • Polarity Unidirectional
    • Reverse Standoff Voltage (V) 7
    • Replaced By Part Number SP1004U-ULC-04UTG
      SC1004U-ULC-04UTG