SESD Series Ultra Low Capacitance Discrete TVS

SESD0201X1UN-0020-098

  • Electrical Characteristics
    • Catalog # SESD0201X1UN-0020-098
    • Order Number: RF2192-000
    • AEC-Q101 Qualified YES
    • Clamping Voltage 9.2V@2.0A
    • Typical Capacitance (pF) 0.2
    • ESD, Air Discharge (kV) ±20
    • ESD, Contact Discharge (kV) ±20
    • Leakage Current (uA) 0.050
    • Channels 1
    • Mounting Method Surface Mount
    • Lightning Immunity (8x20us) 2.0
    • Package Size 0201 DFN
    • Public part (Yes/No) Yes
    • Reverse Standoff Voltage (V) 7.0