SESD Series Ultra Low Capacitance Discrete TVS

SESD0402X1BN-0010-098

  • Electrical Characteristics
    • Catalog # SESD0402X1BN-0010-098
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 10V@2A
    • Typical Capacitance (pF) 0.1
    • ESD, Air Discharge (kV) ±20
    • ESD, Contact Discharge (kV) ±20
    • Leakage Current (uA) 0.05
    • Channels 1
    • Lightning Immunity (8x20us) 2
    • Polarity Bidirectional
    • Reverse Standoff Voltage (V) 7
    • Partner ECAD Models SESD0402X1BN-0010-098