SZP6SMB

SZP6SMB22CAT3G

  • Electrical Characteristics
    • Catalog # SZP6SMB22CAT3G
    • Reverse Standoff Voltage (VR) (Vso) 18.8
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 20
    • Breakdown Voltage (MIN VBR@IT ) (V) 20.9
    • Breakdown Voltage (VBR@IT) (V) 23.1
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 30.6
    • Partner ECAD Models SZP6SMB22CAT3G
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AA