SLD263

SLD263-14A

  • Electrical Characteristics
    • Catalog # SLD263-14A
    • Reverse Standoff Voltage (VR) (Vso) 14
    • Watts (W) 7000
    • Peak Pulse Current (Ipp) 10x1000 (A) 301
    • Breakdown Voltage (MIN VBR@IT ) (V) 15.6
    • Breakdown Voltage (VBR@IT) (V) 17.2
    • Breakdown Voltage (TYP VBR@IT) (V) 16.4
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 23.2
    • Uni / Bi-Directional Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package TO-263