SLD263

SLD263-20A

  • Electrical Characteristics
    • Catalog # SLD263-20A
    • Reverse Standoff Voltage (VR) (Vso) 20
    • Watts (W) 7000
    • Peak Pulse Current (Ipp) 10x1000 (A) 216
    • Breakdown Voltage (MIN VBR@IT ) (V) 22.2
    • Breakdown Voltage (VBR@IT) (V) 24.5
    • Breakdown Voltage (TYP VBR@IT) (V) 23.4
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 32.4
    • Uni / Bi-Directional Unidirectional
    • Operating Temperature Maximum Celsius 150
    • Package TO-263