SLD263

SLD263-22A

  • Electrical Characteristics
    • Catalog # SLD263-22A
    • Reverse Standoff Voltage (VR) (Vso) 22
    • Watts (W) 7000
    • Peak Pulse Current (Ipp) 10x1000 (A) 197
    • Breakdown Voltage (MIN VBR@IT ) (V) 24.4
    • Breakdown Voltage (VBR@IT) (V) 26.9
    • Breakdown Voltage (TYP VBR@IT) (V) 25.65
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 35.5
    • Uni / Bi-Directional Unidirectional
    • Partner ECAD Models SLD263-22A
    • Operating Temperature Maximum Celsius 150
    • Package TO-263