SLD5S

SLD5S33A

  • Electrical Characteristics
    • Catalog # SLD5S33A
    • Reverse Standoff Voltage (VR) (Vso) 33
    • Watts (W) 3600
    • Peak Pulse Current (Ipp) 10x1000 (A) 68
    • Breakdown Voltage (MIN VBR@IT ) (V) 36.7
    • Breakdown Voltage (VBR@IT) (V) 40.6
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 53.3
    • Partner ECAD Models SLD5S33A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package SMTO-263