SLD6S

SLD6S26A

  • Electrical Characteristics
    • Catalog # SLD6S26A
    • Reverse Standoff Voltage (VR) (Vso) 26
    • Watts (W) 4600
    • Peak Pulse Current (Ipp) 10x1000 (A) 109
    • Breakdown Voltage (MIN VBR@IT ) (V) 28.9
    • Breakdown Voltage (VBR@IT) (V) 31.9
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 5
    • Max Clamp Voltage (Vc) (V) 42.1
    • Partner ECAD Models SLD6S26A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package SMTO-263