SZ1.5SMCxxA

SZ1.5SMC180AT3G

  • Electrical Characteristics
    • Catalog # SZ1.5SMC180AT3G
    • Reverse Standoff Voltage (VR) (Vso) 154
    • Watts (W) 1500
    • Peak Pulse Current (Ipp) 10x1000 (A) 6.1
    • Breakdown Voltage (MIN VBR@IT ) (V) 171
    • Breakdown Voltage (VBR@IT) (V) 189
    • Breakdown Voltage (TYP VBR@IT) (V) 180
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 246
    • Uni / Bi-Directional Unidirectional
    • Partner ECAD Models SZ1.5SMC180AT3G
    • Operating Temperature Maximum Celsius 175
    • Package DO-214AB