SZ1SMA

SZ1SMA13CAT3G

  • Electrical Characteristics
    • Catalog # SZ1SMA13CAT3G
    • Reverse Standoff Voltage (VR) (Vso) 13
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 18.6
    • Breakdown Voltage (MIN VBR@IT ) (V) 14.4
    • Breakdown Voltage (VBR@IT) (V) 15.92
    • Ir @Vso( μA) 2.5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 21.5
    • Partner ECAD Models SZ1SMA13CAT3G
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AC